IESNA:LM-63-2002
[TEST]P1590666
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-28)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/4/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-B45-HCD
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT
[MORE]WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2103
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
707.4 708.2 707 705.5 699 692.4 685.9 672 660.8 653.1
642.7 623.1 606.5 589.2 567.6 549.9 531 506.8 486.4 461.3
437.9 410.1 385.9 358.1 332 300 272.6 243.8 216 186.4
156.7 127.1 99.7 71.6 45.8 20.8 0
707.4 706.3 705.9 702.4 696.3 690.5 680.5 673.1 663.9 648.9
634.6 620.8 603.4 587.7 570.7 551.1 528.4 509.1 482.9 459.4
435.9 409 382 357 327.7 299.6 272.3 241.8 213.3 184.1
155.6 126.7 99.4 71.6 45.8 21.2 0
707.4 705.9 704.3 699.7 696.6 688.2 683.5 672.8 663.1 648.5
633.9 619.6 603.4 587.3 566.9 549.1 526.8 505.2 482.1 458.3
436.3 411.3 382.4 354.3 327.7 301.5 270.7 241.1 212.6 183.3
154 127.1 97.8 70.9 45.1 22 0
707.4 703.2 704.3 700.5 692.8 690.1 681.6 670.5 660.8 648.9
634.3 619.2 603.1 587.7 568 547.6 526.8 507.6 482.5 461
434.8 408.6 379.7 354.3 326.2 298.4 268.4 238.4 209.5 179.8
152.5 122.8 95.5 69.7 43.1 22 0
707.4 707.8 700.9 702.4 696.6 691.2 683.5 672.8 662 650
636.9 621.9 605 587.7 568.4 548.4 527.6 505.2 482.9 454.8
432.1 407 380.5 353.5 325.4 295.8 267.3 239.9 209.9 179.5
150.6 123.2 95.9 68.5 43.1 21.6 0
